Catalog No. : AIK1BC3F0804B
Description: K16B/KD16B-3W800ALSI GTU RELT
UPC:
Conversion/upgrade kits include everything you need EntelliGuard TU trip unit and rating plug Direct acting flux shifter with automatic resetEpoxy encapsulated high-accuracy current transformersSpecially designed mounting hardware and wire harnesses with communication cable and RELT harness for easy upgrade later Detailed instruction manual Base Installation Instructions : GEH-6294 EntelliGuard Supplement Instructions : DEH-3456 Trip Unit Installation Instructions : DEH-4567 Entelliguard TU Conversion Kit Brochure : DET722 Note: Depending on your existing installation and the options ordered, additionaly accessories/devices may need to be ordered in addition to the conversion kit. Example: RELT will requires 24VDC and also needs a method to turn on RELT, which is GTURSK (RELT Switch Kit). 0804B
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Breaker Conversion Kits - Update Existing Breaker |
|
GO Schedule |
KG |
Specifications
|
Manufacturer |
ITE |
|
Product Family |
L8ITCGB |
|
Frame Rating Amps |
1600 |
|
Circuit Breaker Type |
K, KDON-1600 Black |
|
Generation |
C |
|
Wires |
3 Wire |
|
Fixed CT's |
F |
|
Current Sensor |
800 (A) |
|
Trip Function |
LSI |
|
Trip Unit Options |
Ammeter + RELT |
|
Requires 24VDC |
Yes |
|
Includes GTU Cat# |
G2208L3X1XRXXXX |
|
Rating Plug Cat# |
GTP0800U0820 |
|
GSA Compliance |
No |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.