text.skipToContent text.skipToNavigation

Catalog No. : AHW609SNCVO6036

Description:  AL COV 6IN 9W SOL NON-FL VO 60D36R

UPC: 626490522084

Aluminum H-style solid non-flanged cover 6 inches side rail height 9 inches width vertical outside bend 60 degree 36 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Bend cover for cable support system

Type

Solid covers

Special Features

60 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 in

Side Rail Height

6 inches

ETIM EC002403 Cover for cable support system

Cover width

228.6 mm

Suitable for cable ladder

Y

Material

Aluminium