text.skipToContent text.skipToNavigation

Catalog No. : AHW409SFCVO9024

Description:  AL COV 4IN 9W SOL FLAN. VO 90D24R

UPC: 626490513532

Made or assembled in Canada.

Aluminum H-style solid flanged cover 4 inches side rail height 9 inches width vertical outside bend 90 degree 24 inches radius
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

90 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 in

Side Rail Height

4 Inches

ETIM EC002403 Cover for cable support system

Cover width

228.6 mm

Suitable for cable ladder

Y

Material

Aluminium