text.skipToContent text.skipToNavigation

Catalog No. : AHW30VFCHB4524

Description:  AL 30W VEN FLANGE HB CVR 45D24R

UPC: 785055643029

Aluminum H-style ventilated flanged cover 30 inches width horizontal bend 45 degree 24 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Bend cover for cable support system

Type

Ventilated covers

Special Features

45 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

ETIM EC002403 Cover for cable support system

Cover width

762 mm

Suitable for cable ladder

Y

Material

Aluminium