text.skipToContent text.skipToNavigation

Catalog No. : AHW242412TU

Description:  AL ACC. TRANSITION UNIT

UPC: 622538082787

Made or assembled in Canada.

Aluminum H-style 24 x 12 inches width transition unit
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in