text.skipToContent text.skipToNavigation

Catalog No. : AHW2418VFCRT24

Description:  AL COV 24X18W VEN FLANGED RT 24R

UPC: 785055625339

Aluminum H-style 24 inches side rail height 18 inches width ventilated flanged cover horizontal reducing tee 24 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cover for cable support system

Type

Ventilated covers

Special Features

24 inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

Side Rail Height

24 Inches

ETIM EC002403 Cover for cable support system

Cover width

457.2 mm

Suitable for cable ladder

Y

Material

Aluminium