n° de catalogue : AHW18SFCVI4536
Description: AL COV 18W SOL FLANGED VI 45D36R
UPC: 785055642619
Made or assembled in Canada.
Aluminum H-style solid flanged cover 18 inches width vertical inside bend 45 degree 36 inches radius
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
tnb.ca.abb.com/fr/
- Made or assembled in Canada.
Descriptors
|
Category |
Bend cover for cable support system |
|
Special Features |
45 degree angle |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
18 in |
ETIM Classification
ETIM
EC002403 Cover for cable support system
|
Cover width |
457.2 mm |
|
Suitable for cable ladder |
Y |
|
Material |
Aluminium |