n° de catalogue : AHW06VFCHT12
Description: AL COV 6W VEN FLANGED HT 12R
UPC: 622538121158
Made or assembled in Canada.
Aluminum H-style 6 inches width ventilated flanged cover horizontal tee 12 inches radius
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
tnb.ca.abb.com/fr/
- Made or assembled in Canada.
Descriptors
|
Category |
Cover for cable support system |
|
Special Features |
12 inch radius |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
6 in |
|
Side Rail Height |
6 inches |
ETIM Classification
ETIM
EC002403 Cover for cable support system
|
Cover width |
152.4 mm |
|
Suitable for cable ladder |
Y |
|
Material |
Aluminium |