text.skipToContent text.skipToNavigation

Alternate Catalog No. : AHS 600-2

Catalog No. : AHS600-2

Description:  AL DUAL RATE MECHANICAL LUG 4/0-600

UPC: 783786692422

Tin Plated Aluminum Wire Connector, 4/0 - 600 kcmil, Torque 500 pounds, Dual Rated Connector Copper and Aluminum 90 Degree C. CSA/UL listed. Length 2-3/4 inch, Width 2-1/4 inch, Height 2-1/4 inch. One 29/64 inch Diameter Hole and Two Transverse Taps 61/64 inch Diameter. Includes Two Tin Plated Aluminum 15/16-16 x 1-1/8 inch Set Screws with 1/2 inch Recessed Hex Head
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Mechanical connectors

Classifications

Brand Name

Blackburn

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E9809 N/A ZMVV N/A N/A