text.skipToContent text.skipToNavigation

Alternate Catalog No. : AHS 600

Catalog No. : AHS600

Description:  AL DUAL RATE MECHANICAL LUG 2/0-600

UPC: 783786692415

Tin Plated Aluminum Wire Connector, 2/0 - 600 kcmil, Torque 500 pounds, Dual Rated Connector Copper and Aluminum 90 Degree C. CSA/UL listed. Length 1-5/8 inch, Width 1-15/16 inch, Height approximately 1-13/16 inch. One 25/64 inch Diameter Hole and One Tap 7/8-14 UNF-2B. Includes One Tin Plated Aluminum 7/8-14 x 1-1/16 inch Long Set Screw with 1/2 inch Recessed Hex Head
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Mechanical connectors

Classifications

Brand Name

Blackburn

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E9809 N/A ZMVV N/A N/A