Catalog No. : AHF724VHB4548
Description: AL FIT 7IN 24W VEN HOR. BEND 45D48R
UPC: 626490475410
Made or assembled in Canada.
Aluminum H-style fitting 7 inches side rail height 24 inches width ventilated horizontal bend 45 degree 48 inches radius
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Bend for cable tray |
|
Special Features |
45 degree angle |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
|
Standard |
CSA |
Dimensions
|
Width |
24 in |
|
Side Rail Height |
7 Inches |
ETIM Classification
ETIM
EC001535 Bend for cable ladder
|
Change of direction |
Horizontal |
|
Type of rung |
Perforated profile |
|
Deflection (angle) |
45° |
|
Inner radius |
48 inch |
|
Material |
Aluminium |