text.skipToContent text.skipToNavigation

Catalog No. : AHF718VVI9048H

Description:  AL FIT 7IN 18W VEN VI 90D48R

UPC: 626490469068

Aluminum H-style fitting 7 inches side rail height 18 inches width ventilated vertical inside bend 90 degree 48 inches radius with hardware
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Bend for cable tray

Type

Ventilated

Special Features

90 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

18 in

Side Rail Height

7 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically declining

Type of rung

Perforated profile

Deflection (angle)

90°

Inner radius

48 inch

Material

Aluminium