text.skipToContent text.skipToNavigation

n° de catalogue : AHF71206SHSR

Description:  AL FIT 7IN 12X6W SOL STR REDUCER

UPC: 626490462458

Made or assembled in Canada.

Aluminum H-style fitting 7 inches side rail height 12 inches x 6 inches width solid trough horizontal straight reducer
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Made or assembled in Canada.

Descriptors

Category

Reducing piece for cable tray

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 x 6 in

Side Rail Height

7 Inches

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Construction type

Reducing symmetrical

Height side joist

177.8 mm

Material

Aluminium