text.skipToContent text.skipToNavigation

Catalog No. : AHF70918LEX36

Description:  AL FIT 7IN 9X18W LAD EXPAND X 36R

UPC: 626490455993

Aluminum H-style fitting 7 inches side rail height 9 inches x 18 inches width ladder horizontal expanding cross 36 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Crosses for cable tray

Type

Ladder

Special Features

36 Inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 x 18 in

Side Rail Height

7 Inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

177.8 mm

Inner radius

914.4 mm

Material

Aluminium