Catalog No. : AHF70906SHSRH
Description: AL FIT 7IN 9X6W SOL STR REDUCER
UPC: 626490455221
Made or assembled in Canada.
Aluminum H-style fitting 7 inches side rail height 9 inches x 6 inches width solid trough horizontal straight reducer with hardware
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Reducing piece for cable tray |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
9 x 6 in |
|
Side Rail Height |
7 Inches |
ETIM Classification
ETIM
EC001011 Reducing piece for cable ladder
|
Type of rung |
Perforated profile |
|
Construction type |
Reducing symmetrical |
|
Height side joist |
177.8 mm |
|
Material |
Aluminium |