text.skipToContent text.skipToNavigation

Catalog No. : AHF706LVTD12H

Description:  AL FIT 7IN 6W LAD VERT T DOWN 12R

UPC: 626490444928

Aluminum H-style fitting 7 inches side rail height 6 inches width ladder vertical tee down 12 inches radius with hardware
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Tee for cable tray

Type

Ladder

Special Features

12 inches radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Side Rail Height

7 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

177.8 mm

Cable ladder width

152.4 mm

Inner radius

304.8 mm

Material

Aluminium