text.skipToContent text.skipToNavigation

Catalog No. : AHF642LVO9012

Description:  AL FIT 6IN 42W LAD VO 90D12R

UPC: 626490438354

Made or assembled in Canada.

Aluminum H-style fitting 6 inches side rail height 42 inches width ladder vertical outside bend 90 degree 12 inches radius
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

90 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

42 in

Side Rail Height

6 inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically rising

Type of rung

Perforated profile

Deflection (angle)

90°

Inner radius

12 inch

Material

Aluminium