Catalog No. : AHF64236LHLRH
Description: AL FIT 6IN 42X36W LAD HLR SSHDW
UPC: 753554082922
Made or assembled in Canada.
Aluminum H-style fitting 6 inches side rail height 42 inches x 36 inches width ladder horizontal left reducer with hardware
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Reducing piece for cable tray |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
42 x 36 in |
|
Side Rail Height |
6 inches |
ETIM Classification
ETIM
EC001011 Reducing piece for cable ladder
|
Type of rung |
Perforated profile |
|
Construction type |
Reducing to the left |
|
Height side joist |
152.4 mm |
|
Material |
Aluminium |