text.skipToContent text.skipToNavigation

Catalog No. : AHF636SHB3012H

Description:  AL FIT 6IN 36W SOL HOR. BEND 30D12R

UPC: 626490432086

Aluminum H-style fitting 6 inches side rail height 36 inches width solid trough horizontal bend 30 degree 12 inches radius with hardware
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Bend for cable tray

Type

Solid

Special Features

30 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

36 in

Side Rail Height

6 inches

ETIM EC001535 Bend for cable ladder

Change of direction

Horizontal

Type of rung

Perforated profile

Deflection (angle)

30°

Inner radius

12 inch

Material

Aluminium