text.skipToContent text.skipToNavigation

Catalog No. : AHF630VVO6048

Description:  AL FIT 6IN 30W VEN VO 60D48R

UPC: 626490427730

Aluminum H-style fitting 6 inches side rail height 30 inches width ventilated vertical outside bend 60 degree 48 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Bend for cable tray

Type

Ventilated

Special Features

60 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

30 in

Side Rail Height

6 inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically rising

Type of rung

Perforated profile

Deflection (angle)

60°

Cable ladder width

30 inch

Inner radius

48 inch

Material

Aluminium