text.skipToContent text.skipToNavigation

Catalog No. : AHF624LVO4512H

Description:  AL.24INWX6IND OV-45 12INRAD SSHDW

UPC: 626490417960

Aluminum H-style fitting 6 inches side rail height 24 inches width ladder vertical outside bend 45 degree 12 inches radius with hardware
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Bend for cable tray

Type

Ladder

Special Features

45 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

24 in

Side Rail Height

6 inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically rising

Type of rung

Perforated profile

Deflection (angle)

45°

Inner radius

12 inch

Material

Aluminium