text.skipToContent text.skipToNavigation

Catalog No. : AHF618VHB6024H

Description:  AL FIT 6IN 18W VEN HOR. BEND 60D24R

UPC: 626490413023

Aluminum H-style fitting 6 inches side rail height 18 inches width ventilated horizontal bend 60 degree 24 inches radius with hardware
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Bend for cable tray

Type

Ventilated

Special Features

60 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

18 in

Side Rail Height

6 inches

ETIM EC001535 Bend for cable ladder

Change of direction

Horizontal

Type of rung

Perforated profile

Deflection (angle)

60°

Cable ladder width

18 inch

Inner radius

24 inch

Material

Aluminium