text.skipToContent text.skipToNavigation

Catalog No. : AHF609LVI6048H

Description:  AL FIT 6IN 9W LAD VI 60D48R

UPC: 626490396432

Aluminum H-style fitting 6 inches side rail height 9 inches width ladder vertical inside bend 60 degree 48 inches radius with hardware
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Bend for cable tray

Type

Ladder

Special Features

60 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

9 in

Side Rail Height

6 inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically declining

Type of rung

Perforated profile

Deflection (angle)

60°

Inner radius

48 inch

Material

Aluminium