text.skipToContent text.skipToNavigation

Catalog No. : AHF606SVI9048

Description:  AL FIT 6IN 6W SOL VI 90D48R

UPC: 626490390546

Aluminum H-style fitting 6 inches side rail height 6 inches width solid trough vertical inside bend 90 degree 48 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Bend for cable tray

Type

Solid

Special Features

90 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

6 in

Side Rail Height

6 inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically declining

Type of rung

Perforated profile

Deflection (angle)

90°

Cable ladder width

6 inch

Inner radius

48 inch

Material

Aluminium