Catalog No. : AHF606SHYLH
Description: AL FIT 6IN 6W SOL HOR. Y LEFT
UPC: 626490390218
Made or assembled in Canada.
Aluminum H-style fitting 6 inches side rail height 6 inches width solid through horizontal wye left with hardware
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Channel Cable Tray Fittings |
|
Special Features |
H-style and U-style are interchangeable |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
6 in |
|
Side Rail Height |
6 inches |
ETIM Classification
ETIM
EC002409 Profile column for cable ladder
|
Material |
Aluminium |