Catalog No. : AHF606LHT24B1
Description: AL FIT 6IN 6W HOR TEE 24R W/BARRIER
UPC: 785055642534
Made or assembled in Canada.
Aluminum H-style fitting 6 inches side rail height 6 inches width ladder horizontal tee 24 inches radius with barrier
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Tee for cable tray |
|
Special Features |
24 inches radius |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
6 in |
|
Side Rail Height |
6 inches |
ETIM Classification
ETIM
EC001540 Tee for cable ladder
|
Type of rung |
Perforated profile |
|
Cable ladder height |
152.4 mm |
|
Cable ladder width |
152.4 mm |
|
Inner radius |
609.6 mm |
|
Material |
Aluminium |