text.skipToContent text.skipToNavigation

Catalog No. : AHF53624VRT48H

Description:  AL FIT 5IN 36X24W VEN RED. T 48R

UPC: 626490380950

Aluminum H-style fitting 5 inches side rail height 36 inches x 24 inches width ventilated horizontal reducing tee 36 inches radius with hardware
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Tee for cable tray

Type

Ventilated

Special Features

36 inches radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 x 24 in

Side Rail Height

5 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

127 mm

Inner radius

914.4 mm

Material

Aluminium