text.skipToContent text.skipToNavigation

Catalog No. : AHF52436VEX24

Description:  AL FIT 5IN 24X36W VEN EXPAND X 24R

UPC: 626490367869

Aluminum H-style fitting 5 inches side rail height 24 inches x 36 inches width ventilated horizontal expanding cross 24 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Crosses for cable tray

Type

Ventilated

Special Features

24 Inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 x 36 in

Side Rail Height

5 Inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

127 mm

Inner radius

609.6 mm

Material

Aluminium