text.skipToContent text.skipToNavigation

Catalog No. : AHF512VHB6048H

Description:  AL FIT 5IN 12W VEN HOR. BEND 60D48R

UPC: 626490350519

Aluminum H-style fitting 5 inches side rail height 12 inches width ventilated horizontal bend 60 degree 48 inches radius with hardware
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Bend for cable tray

Type

Ventilated

Special Features

60 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

12 in

Side Rail Height

5 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Horizontal

Type of rung

Perforated profile

Deflection (angle)

60°

Inner radius

48 inch

Material

Aluminium