text.skipToContent text.skipToNavigation

Catalog No. : AHF512SVI4524

Description:  AL FIT 5IN 12W SOL VI 45D24R

UPC: 626490349506

Aluminum H-style fitting 5 inches side rail height 12 inches width solid trough vertical inside bend 45 degree 24 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Bend for cable tray

Type

Solid

Special Features

45 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

12 in

Side Rail Height

5 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically declining

Type of rung

Perforated profile

Deflection (angle)

45°

Inner radius

24 inch

Material

Aluminium