text.skipToContent text.skipToNavigation

Catalog No. : AHF506LVI3036

Description:  AL.6INWX5IND IV-30 36INRAD

UPC: 626490333444

Made or assembled in Canada.

Aluminum H-style fitting 5 inches side rail height 6 inches width ladder vertical inside bend 30 degree 36 inches radius
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

30 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

6 in

Side Rail Height

5 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically declining

Type of rung

Perforated profile

Deflection (angle)

30°

Inner radius

36 inch

Material

Aluminium