text.skipToContent text.skipToNavigation

Art. Nr. : AHF436SHT48

Omschrijving:  AL FIT 4IN 36W SOL HOR. T 48R

UPC: 626490321588

Made or assembled in Canada.

Aluminum H-style fitting 4 inches side rail height 36 inches width solid trough horizontal tee 48 inches radius
Meer bekijken Minder bekijken
Ga voor meer info naar:  industrialsolutions.nl.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

48 inches radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 in

Side Rail Height

4 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

101.6 mm

Cable ladder width

914.4 mm

Inner radius

1219.2 mm

Material

Aluminium