text.skipToContent text.skipToNavigation

Catalog No. : AHF43012VRT36

Description:  AL FIT 4IN 30X12W VEN RED. T 36R

UPC: 626490318007

Aluminum H-style fitting 4 inches side rail height 36 inches x 12 inches width ventilated horizontal reducing tee 36 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Tee for cable tray

Type

Ventilated

Special Features

36 inches radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 x 12 in

Side Rail Height

4 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

101.6 mm

Inner radius

914.4 mm

Material

Aluminium