text.skipToContent text.skipToNavigation

Catalog No. : AHF43009LHRR

Description:  AL FIT 4IN 30X9W LAD RIGHT REDUC.

UPC: 626490317345

Made or assembled in Canada.

Aluminum H-style fitting 4 inches side rail height 36 inches x 9 inches width ladder horizontal right reducer
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Reducing piece for cable tray

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 x 9 in

Side Rail Height

4 Inches

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Construction type

Reducing to the right

Height side joist

101.6 mm

Material

Aluminium