text.skipToContent text.skipToNavigation

Catalog No. : AHF424VVI4548

Description:  AL FIT 4IN 24W VEN VI 45D48R

UPC: 626490309586

Aluminum H-style fitting 4 inches side rail height 24 inches width ventilated vertical inside bend 45 degree 48 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Bend for cable tray

Type

Ventilated

Special Features

45 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

24 in

Side Rail Height

4 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically declining

Type of rung

Perforated profile

Deflection (angle)

45°

Inner radius

48 inch

Material

Aluminium