text.skipToContent text.skipToNavigation

Catalog No. : AHF424VHX36H

Description:  AL FIT 4IN 24W VEN HOR. X 36R

UPC: 626490309418

Aluminum H-style fitting 4 inches side rail height 24 inches width ventilated horizontal cross 36 inches radius with hardware
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Crosses for cable tray

Type

Ventilated

Special Features

36 Inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

4 Inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

101.6 mm

Cable ladder width

609.6 mm

Inner radius

914.4 mm

Material

Aluminium