text.skipToContent text.skipToNavigation

Catalog No. : AHF424VCS24

Description:  AL FIT 4IN 24W VEN CABLE SUPP 24R

UPC: 626490308909

Aluminum H-style fitting 4 inches side rail height 24 inches width ventilated cable support H-style fitting 24 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Channel Cable Tray Fittings

Type

Cable support

Special Features

24 inch radius

Application

For H-style or U style fitting

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

4 Inches

ETIM EC002409 Profile column for cable ladder

Material

Aluminium