Catalog No. : AHF424SVI9048
Description: AL FIT 4IN 24W SOL VI 90D48R
UPC: 626490308381
Made or assembled in Canada.
Aluminum H-style fitting 4 inches side rail height 24 inches width solid trough vertical inside bend 90 degree 48 inches radius
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Bend for cable tray |
|
Special Features |
90 degree angle |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
|
Standard |
CSA |
Dimensions
|
Width |
24 in |
|
Side Rail Height |
4 Inches |
ETIM Classification
ETIM
EC001535 Bend for cable ladder
|
Change of direction |
Vertically declining |
|
Type of rung |
Perforated profile |
|
Deflection (angle) |
90° |
|
Inner radius |
48 inch |
|
Material |
Aluminium |