text.skipToContent text.skipToNavigation

Catalog No. : AHF42406SHRR

Description:  AL FIT 4IN 24X6W SOL RIGHT REDUC.

UPC: 626490310247

Aluminum H-style fitting 4 inches side rail height 24 inches x 6 inches width solid trough horizontal right reducer
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Reducing piece for cable tray

Type

Reducers

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 x 6 in

Side Rail Height

4 Inches

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Construction type

Reducing to the right

Height side joist

101.6 mm

Material

Aluminium