text.skipToContent text.skipToNavigation

Catalog No. : AHF412SHX36

Description:  AL FIT 4IN 12W SOL HOR. X 36R

UPC: 626490293885

Aluminum H-style fitting 4 inches side rail height 12 inches width solid through horizontal cross 36 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Crosses for cable tray

Type

Solid

Special Features

36 Inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

4 Inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

101.6 mm

Cable ladder width

304.8 mm

Inner radius

914.4 mm

Material

Aluminium