text.skipToContent text.skipToNavigation

Catalog No. : AHF409LVO6012H

Description:  AL FIT 4IN 9W LAD VO 60D12R

UPC: 626490285811

Aluminum H-style fitting 4 inches side rail height 9 inches width ladder vertical outside bend 60 degree 12 inches radius with hardware
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Bend for cable tray

Type

Ladder

Special Features

60 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

9 in

Side Rail Height

4 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically rising

Type of rung

Perforated profile

Deflection (angle)

60°

Cable ladder width

9 inch

Inner radius

12 inch

Material

Aluminium