text.skipToContent text.skipToNavigation

Catalog No. : AH5436L06240H

Description:  AL STR 4IN 36W LADDER TRAY 20FT

UPC: 626490606487

Series 5 aluminum straight section H-beam cable tray 4 inches side rail height 36 inches width ladder 6 inches rung spacing 240 inches length with hardware
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Channel Cable Tray Straight Sections

Type

Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL

Dimensions

Width

36 in

Length

240 in

Side Rail Height

4 Inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

101.6 mm

Width

914.4 mm

Length

6096 mm

Material

Aluminium