text.skipToContent text.skipToNavigation

Catalog No. : AH3630S-3H

Description:  AL STR 6IN 30W SOLID TRAY 3M

UPC: 626490578449

Series 3 aluminum straight section H-beam cable tray 6 inches side rail height 30 inches width solid through 3 meters length with hardware
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Channel Cable Tray Straight Sections

Type

Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL

Dimensions

Width

30 in

Length

3 m

Side Rail Height

6 inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

152.4 mm

Width

762 mm

Length

3000 mm

Material

Aluminium