text.skipToContent text.skipToNavigation

Catalog No. : AH3630L12-3

Description:  AL.CL E 6INDX30INWX3ML 12INRS

UPC: 626490578197

Series 3 aluminum straight section H-beam cable tray 6 inches side rail height 30 inches width ladder 12 inches rung spacing 3 meters length
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Channel Cable Tray Straight Sections

Type

Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL

Dimensions

Width

30 in

Length

3 m

Side Rail Height

6 inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

152.4 mm

Width

762 mm

Length

3000 mm

Material

Aluminium