text.skipToContent text.skipToNavigation

Catalog No. : AH2542L12144

Description:  AL STR 5IN 42W LADDER TRAY 12FT

UPC: 626490552692

Made or assembled in Canada.

Series 2 aluminum straight section H-beam cable tray 5 inches side rail height 42 inches width ladder 12 inches rung spacing 144 inches length
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL
CSA, NEMA, NEC, UL

Dimensions

Width

42 in

Length

144 in

Side Rail Height

5 Inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

127 mm

Width

1066.8 mm

Length

3657.6 mm

Material

Aluminium