text.skipToContent text.skipToNavigation

Alternate Catalog No. : AFR 8

Catalog No. : AFR8

Description:  MOUNTING FLANGE FOR AFM8

UPC: 785991019711

Mounting Flange for Ten Compartment Raised Access Floor Module, For Correcting Floor Opening
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Floor boxes

Application

For use with AFM-8 series

Specifications

Material

Steel

Classifications

Brand Name

Steel City

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 63683 468107 N/A N/A N/A