Alternate Catalog No. : AFR 2
Catalog No. : AFR2
Description: MNTG FLG FOR ACS FLR MOD
UPC: 785991901207
Mounting Flange for Access Floor Module, Corrects Opening in Access Floor
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Floor boxes |
|
Application |
For use with AFM-2 series |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Steel City |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 63683 | 468107 | N/A | N/A | N/A |