Alternate Catalog No. : AFP 8B
Catalog No. : AFP8B
Description: AFM CVR BLANK SLOPED 45DEG STL
UPC: 785991900705
Access Floor Module Cover, Length 4-17/64 Inches, Galvanized Steel, Blank Cover Sloped 45 Degrees, Power Panel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Floor boxes |
|
Application |
For use with AFM-8 series |
Specifications
|
Material |
Steel |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E75944 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 63683 | 468107 | N/A | N/A | N/A |
| UL | E75944 | N/A | N/A | N/A | N/A |