Alternate Catalog No. : AFP 6B60
Catalog No. : AFP6B60
Description: AFM CVR 60DEG SLOPE BLANK STL
UPC: 785991901757
Access Floor Module Cover, Galvanized Steel, Blank Cover Sloped 60 Degrees, Power Panel, For AFM-6 Delivery Module
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Floor boxes |
|
Application |
For use with AFM-6 series |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E75944 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | LR63683 | 441101 | N/A | 1187380_2019-06-24 | N/A |
| UL | E75944 | N/A | N/A | N/A | N/A |