Alternate Catalog No. : AFP 6B
Catalog No. : AFP6B
Description: AFM CVR BLANK LEN 8-15/16 45DEG STL
UPC: 785991901450
Access Floor Module Cover, Length 8-15/16 Inches, Galvanized Steel, Blank Cover Sloped 45 Degrees, Power Panel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Floor boxes |
|
Application |
For use with AFM-6 series |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E75944 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | LR63683 | 441101 | N/A | 1187380_2019-06-24 | N/A |
| UL | E75944 | N/A | N/A | N/A | N/A |